100-04A-W-32

Mounting Plate - 100-04A-W-32

MSRP:
$6.00 USD
(No reviews yet) Write a Review
100-04A-W-32

Mounting Plate - 100-04A-W-32

MSRP:
$6.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, hexavalent chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    STEEL
    Finish
    SATIN CHROME
    Weight of Item (g)
    23
    Length or Depth of Item when closed (mm)
    41.5
    Length or Depth of Item when closed (in)
    1.634
    Height of Item (mm)
    43
    Height of Item (in)
    1.693
    Width of Item (mm)
    16.5
    Width of Item (in)
    0.65
    Clip-on
    N
    Holes
    2
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Fasteners Type
    3.2 mm or #5 self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Mounting Plate For LGB Series  - LGB30-P65-100

    $18.00
    3-Way Adj Mounting Plate  - 304B-P4A/32-3W

    $5.50