Product Description
- Monitor can be easily mounted and removed.
- Friction holds monitors in a single position within a range of 180º (swivel) and 40º (tilt).
- Auxiliary lock prevents monitor from sagging during vibrations.
- Also suitable for touch screen.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Optional accessory compatible with KA monitor arm.
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
Steel (SPCC)/ ABS
Finish
BLACK
Weight of Item (g)
1200
Length or Depth of Item when closed (mm)
90
Length or Depth of Item when closed (in)
3.543
Height of Item (mm)
112
Height of Item (in)
4.409
Width of Item (mm)
112
Width of Item (in)
4.409
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw ,5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files