Product Description
- Tilt angle can be adjusted in 10° increments
- Friction mechanism feature holds height position firmly in place.
- Height can be adjusted in 1" (25mm) increments, up to 4".
- Applicable monitor size: 12" - 22.9" (304.8 mm - 581.7 mm) Weight: Max. 22 lbs (10 kg)
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
WARNING: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.go
WARNING: This product can expose you to chemicals including styrene, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.go
WARNING: This product can expose you to chemicals including nickel and chromium, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
545
Length or Depth of Item when closed (mm)
88
Length or Depth of Item when closed (in)
3.5
Height of Item (mm)
322
Height of Item (in)
12.6875
Width of Item (mm)
115
Width of Item (in)
4.5625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw,7 mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files