3001ZN1-6

Mini Glass Clamp - 3001ZN1-6

MSRP:
$45.00 USD
(No reviews yet) Write a Review
3001ZN1-6

Mini Glass Clamp - 3001ZN1-6

MSRP:
$45.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Small glass clamp
  • Optional Prts: 4826VA (Safety Pin)
  • See page 466 for load capacity
  • Tempered Glass Recommended.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
40
Width of Item (in)
1.625
Vertical Load Capacity (kg/4 ea)
25
Vertical Load Capacity (lbs/4 ea)
55
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products