Product Description
- Made of silicone rubber for better heat and cold resistance.
- Ideal for food machine and food packaging machinery.
- Colored in standard food safety blue for simple visual verification.
- Contains metal powder, allowing for accurate metal detection.
- Operating Temperature: 14°F to 230°F (-10ºC to 110ºC).
WARNING: This product can expose you to 1,3-butadiene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Rubber Silicone
Finish
Blue
Weight of Item (g)
3
Height of Item (mm)
9.8
Height of Item (in)
0.4375
Width of Item (mm)
29
Width of Item (in)
1.1875
Round Bore Dimensions (mm)
26
Round Bore Dimensions (in)
1
Bore Dimensions Height (mm)
26
Bore Dimensions Height (in)
1
Bore Dimensions Width (mm)
26
Bore Dimensions Width (in)
1
Diameter (mm)
17
Diameter (in)
0.6875
Max. Panel Thickness (mm)
3
Max. Panel Thickness (in)
0.125
Min. Panel Thickness (mm)
3
Min. Panel Thickness (in)
0.125
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files