Product Specifications
Material
Aluminum
Finish
Anodized, Gray
Weight of Item (g)
4449
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
2616
Height of Item (in)
103
Width of Item (mm)
41.5
Width of Item (in)
1.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant