Product Description
- Snap-in holder for sheet metal 1/32" to 1/8" (0.8-3 mm)
WARNING: This product can expose you to chemicals including Titanium dioxide, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyamide
Finish
White
Weight of Item (g)
0.5
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
15
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
15
Width of Item (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files