Product Description
- Snap-in holder for sheet metal 1/32" to 1/8" (0.8-3 mm)
Product Specifications
Material
POLYAMIDE
Finish
WHITE
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
15.2
Length or Depth of Item when closed (in)
0.598
Length or Depth of Item when open (mm)
15.2
Length or Depth of Item when open (in)
0.598
Height of Item (mm)
9.5
Height of Item (in)
0.374
Width of Item (mm)
9.5
Width of Item (in)
0.374
Magnetic Force (kg)
1.1
Magnetic Force (lbs)
2.4
Sealed
N
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files