Product Description
- 11 lb (5 kg) pull out load
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
2.6
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.689
Height of Item (mm)
24
Height of Item (in)
0.945
Width of Item (mm)
24
Width of Item (in)
0.945
Min. Panel Thickness (mm)
6
Min. Panel Thickness (in)
0.25
Pull Out Force (kg)
5
Pull Out Force (lbs)
11
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files