Product Description
- Female low profile self tapping clip with coarse thread for use with drywall (sheetrock) and soft core materials
WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
5.5
Length or Depth of Item when closed (mm)
14.8
Length or Depth of Item when closed (in)
0.583
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
30
Width of Item (in)
1.181
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Installation Type
Self tapping
For Drywall
Y
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files