Product Description
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
11.5
Length or Depth of Item when closed (mm)
12.5
Length or Depth of Item when closed (in)
0.492
Height of Item (mm)
43
Height of Item (in)
1.693
Width of Item (mm)
40
Width of Item (in)
1.575
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Installation Type
Screw on into bored hole
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm / #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files