Product Specifications
Material
430 Stainless Steel, Poly Propylene, Polyacetal, Steel
Finish
Light Gray
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
205
Length or Depth of Item when closed (in)
8.071
Height of Item (mm)
43.5
Height of Item (in)
1.713
Width of Item (mm)
100
Width of Item (in)
3.937
Mounting Type
Internal Under Mount
Holes
12
Adjustable
Yes
Max. Opening Angle (degree)
80
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-11%
Are Fasteners Included
No
Are Fasteners Required
Yes
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
Is NSF Compliant
No
Is RoHS Compliant
Downloadable Files