HG-PA231-15

Lift Assist Hinge, Under Mount - HG-PA231-15

MSRP:
$140.50 USD
Sold as Each
(No reviews yet) Write a Review
HG-PA231-15

Lift Assist Hinge, Under Mount - HG-PA231-15

MSRP:
$140.50 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Power assist hinge to reduce the effort to open the lid/door
  • Internal under mounted
  • Soft closing
  • Torque adjustable (±11%)
  • Two optional opening angles at 55 degrees or 8 degrees
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
430 Stainless Steel
Finish
Light Grey
Weight of Item (g)
1296
Length or Depth of Item when closed (mm)
231
Length or Depth of Item when closed (in)
9.125
Height of Item (mm)
43.5
Height of Item (in)
1.75
Width of Item (mm)
152
Width of Item (in)
6
Max. Torque (kgf-cm/ea)
153
Min. Torque (kgf-cm/ea)
153
Mounting Type
Inside mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
80
Max. Opening Angle (degree)
80
Dampening Direction
Closing
Peak Torque Angle (°)
35
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Lift Assist Hinge, Under Mount - HG-PA231-20

$126.50
Lift Assist Hinge, Under Mount - HG-PA231-25

$136.30
Lift Assist Hinge, Under Mount- HG-PA210-9

$171.60
Lift Assist Hinge (Surface Mount) - HG-PA200-15

$230.00
Lift Assist Hinge (Inside Mount) - HG-PA230-15

$135.60