HG-PA201-20

Lift Assist Hinge, External Surface Mount, Max Torque Angle 35° - HG-PA201-20

MSRP:
$124.30 USD
(No reviews yet) Write a Review
HG-PA201-20

Lift Assist Hinge, External Surface Mount, Max Torque Angle 35° - HG-PA201-20

MSRP:
$124.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description

    Heavy-Duty Counterbalance Hinge (HG-PA21-2)

    This external surface-mounted heavy-duty counterbalance hinge (Product No. HG-PA21-2) provides smooth, soft-closing action to prevent lids from slamming shut. Users will be able to lift heavy top-opening lids with ease thanks to the heavy-duty lid support tension in the spring, providing a damper torque of 2 Nm (24 kgf-cm) over a maximum opening angle of 1 degrees. The high-quality steel spring and stainless steel construction of the hinge body ensure long-lasting durability, providing value through longer product life as well as a superior experience for end users. The heavy-duty counterbalance hinge also features a smooth plastic slider and cover for a clean, neutral appearance.

    Technical Details on the HG-PA21-2 Hinge

    • Heavy-duty lid support hinge facilitates the easy opening of heavy lids and smooth, no-slam lid closure.
    • For external surface mounting.
    • Torque is adjustable (+/-5%) by turning the torque adjustment screw.
    • Torque peaks at 2 degrees or 35 degrees, depending on the shape of the lid.
    • Product dimensions are 21 × 15 × 42 mm.
    • Maximum damper torque is 2 Nm (24 kgf-cm), guaranteed to within 1%. We also have HG-PA21 hinges available in 15 Nm and 25 Nm of torque.
    • Maximum opening angle is 1 degrees.
    • Spring steel is SWO grade.
    • Hinge body is 43 grade stainless steel.
    • See Installation Manual.
    •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless Steel, Plastic
Finish
White
Weight of Item (g)
1385
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
150
Width of Item (in)
5.9375
Max. Torque (kgf-cm/ea)
204
Min. Torque (kgf-cm/ea)
204
Mounting Type
Surface Mount
Holes
8
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Peak Torque Angle (°)
35
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Lift Assist Hinge, External Surface Mount, Max Torque Angle 35°  - HG-PA201-15

$122.10
Lift Assist Hinge, External Surface Mount, Max Torque Angle 35°  - HG-PA201-25

$128.70
Lift Assist Hinge, Under Mount, Max Torque Angle 35°  - HG-PA231-20

$126.50
Lift Assist Hinge, Under Mount, Max Torque Angle 35°  - HG-PA231-15

$122.10
Lift Assist Hinge, Under Mount, Max Torque Angle 35°  - HG-PA231-25

$129.80