FAD-5

Lateral Opening Door System (For Small-Size Cabinet) - FAD-5

MSRP:
$121.00 USD
(No reviews yet) Write a Review
FAD-5

Lateral Opening Door System (For Small-Size Cabinet) - FAD-5

MSRP:
$121.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Lateral Swing Mechanism Allows doors to swing out laterally in a small radius, ideal for tight front space application
  • Free Swing & Soft-close
  • 3-Way Adjustable
  • Various Applications Can be used in single or double door configuration.Ideal for cabinets in kitchen, bathroom, laundry room etc.
Product Specifications
Material
Aluminum
Finish
Grey
Weight of Item (g)
770
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
217.3
Height of Item (in)
8.5625
Width of Item (mm)
222
Width of Item (in)
8.75
Max. Door Height (mm)
650
Max. Door Height (in)
25.5625
Min. Door Height (mm)
260
Min. Door Height (in)
10.25
Max. Door Width (mm)
350
Max. Door Width (in)
13.75
Min. Door Width (mm)
270
Min. Door Width (in)
10.625
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
5
Max. Door Weight (lbs)
11
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Lateral Opening Door Hinge 14MM  - LIN-X450+5

$228.80
Lateral Door Opening System (Black)   - LIN-X800/BL-S

$0.00
Lateral Door Opening System (Black)  - LIN-X800H-BL-S

$1,380.00
Lateral Door Opening System (Black)  - LIN-X1000/BL-S

$2,860.00
Lateral Door Opening System (White)  - LIN-X800/WT-S

$0.00