LIN-X450

Lateral Opening Door Hinge 19MM - LIN-X450

MSRP:
$228.80 USD
(No reviews yet) Write a Review
LIN-X450

Lateral Opening Door Hinge 19MM - LIN-X450

MSRP:
$228.80 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 4-way adjustable
  • Soft-close feature
  • Snap-on hinge mounting plate
Product Specifications
Material
Steel/Aluminum
Finish
Nickel/Anodized
Weight of Item (g)
2148
Length or Depth of Item when closed (mm)
68
Length or Depth of Item when closed (in)
2.677
Height of Item (mm)
546
Height of Item (in)
21.496
Width of Item (mm)
264
Width of Item (in)
10.394
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Min. Door Width (mm)
400
Min. Door Width (in)
15.75
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
7
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Fasteners Type
Countersunk / Binding self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Lateral Opening Door Hinge 14MM  - LIN-X450+5

$228.80
Lateral Opening Door Hinge   - LIN-X600

$313.50
Lateral Opening Door Hinge With Damper  - LIN-X600ACD

$126.50
Lateral Opening Door Hinge Without Damper  - LIN-X450A

$95.70
Lateral Opening Door Hinge Without Damper  - LIN-X600A

$119.90