Product Description
- 6 color options that can be used to separate work processes or to warn of dangerous areas
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
91
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
190
Width of Item (in)
7.5
CC Length (mm)
150
CC Length (in)
5.875
Handle Depth (mm)
52
Handle Depth (in)
2.0625
Bar Diameter (mm)
18.5
Bar Diameter (in)
0.75
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt / 8.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files