Product Description
- Ideal for machinery applications where a large handle is required.
- Recommended screw size: M6 (400 and 600) M8 (800)
WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
385
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
390
Height of Item (in)
15.375
Width of Item (mm)
34
Width of Item (in)
1.375
CC Length (mm)
335
CC Length (in)
13.1875
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Yes, REACH 209 as of 10/6/20
Is RoHS Compliant
RoHS 3
Downloadable Files