KA-A2-1021-LGR

Monitor Arm - KA-A2-1021-LGR

MSRP:
$275.00 USD
Sold as Each
(No reviews yet) Write a Review
KA-A2-1021-LGR

Monitor Arm - KA-A2-1021-LGR

MSRP:
$275.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Robust design to hold monitors securely in position.
  • Freely tilt and swivel monitors. Will hold in desired position.
  • Auxiliary lock protects monitor from unintended movement. Great for touch screens.
  • Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
  • Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
  • ⚠️ WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
Product Specifications
Material
Aluminum
Finish
Light Grey
Weight of Item (g)
3390
Length or Depth of Item when open (mm)
431
Length or Depth of Item when open (in)
17
Height of Item (mm)
118
Height of Item (in)
4.65
Width of Item (mm)
115
Width of Item (in)
4.5
Articulation Maximum High
215
Articulation Maximum Low
56
Mounting Style
Bench & Wall Mount Options
Torque Tilt (N-m)
16
Torque Rotation (N-m)
6
Torque Swivel (N-m)
1.5
VESA Size (mm)
75 x 75 , 100 x 100
Monitor Weight Maximum (kg)
6 - 10
Monitor Weight Maximum (lbs)
13 - 22
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Arm Fixing Screw M6x15,Monitor Mounting Screw M4x10,M4x12
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products