Product Description
Product Specifications
Material
Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
10
Height of Item (mm)
15.72
Height of Item (in)
0.619
Width of Item (mm)
31.5
Width of Item (in)
1.24
Max. Torque (kgf-cm/ea)
10
Max. Torque (lbs-in/ea)
20
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
US #5 Pan Head Screw
Is RoHS Compliant
RoHS 3
Downloadable Files