Product Description
- Lift-off, weld on hinge.
- Made from 1/4" (6 mm) thick stainless steel.
- Designed with greased bearings for smooth movement.
- Durability: passed 200,000 open/close private cycle test.
- Designed for large heavy doors, gates, or large equipment.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1020
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
154
Height of Item (in)
6.125
Width of Item (mm)
116
Width of Item (in)
4.625
Load Capacity (kg/pr)
200
Load Capacity (lbs/pr)
440
Knuckles
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files