Product Description
Product Specifications
Material
Brass
Finish
24K Gold Plating
Weight of Item (g)
320
Length or Depth of Item when closed (mm)
272
Length or Depth of Item when closed (in)
10.75
Height of Item (mm)
47.2
Height of Item (in)
1.875
Width of Item (mm)
17
Width of Item (in)
0.6875
CC Length (mm)
192
CC Length (in)
7.5625
Handle Depth (mm)
47.2
Handle Depth (in)
1.875
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 45
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files