936-100-DC

Handle - 936-100-DC

MSRP:
$13.00 USD
(No reviews yet) Write a Review
936-100-DC

Handle - 936-100-DC

MSRP:
$13.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Contemporary design for modern or minimalist style cabinetry
  •  WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Dull Chrome
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
112
Width of Item (in)
4.4375
CC Length (mm)
100.5
CC Length (in)
3.9375
Handle Depth (mm)
23
Handle Depth (in)
0.875
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Stainless Steel Handle  - ECH-100/S

$43.01