2885VA2

Glass Shelf Support - 2885VA2

MSRP:
$41.00 USD
(No reviews yet) Write a Review
2885VA2

Glass Shelf Support - 2885VA2

MSRP:
$41.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Load capacity (center of glass) 25 kg (55 lbs)/pair with shelf support distance max. 500 mm, glass depth max. 300 mm
  •  WARNING: This product can expose you to hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Max. Panel Depth (mm)
300
Max. Panel Depth (in)
11.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products