2881ZN1

Glass Shelf Support - 2881ZN1

MSRP:
$33.50 USD
(No reviews yet) Write a Review
2881ZN1

Glass Shelf Support - 2881ZN1

MSRP:
$33.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Load capacity (center of glass) 20 kg (44 lbs)/pair with shelf support distance max. 500 mm, glass depth max. 300 mm
  • Tempered Glass Recommended.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
118
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg/pr)
20
Load Capacity (lbs/pr)
44
Max. Panel Depth (mm)
300
Max. Panel Depth (in)
11.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products