2880ZN1

Glass Shelf Support - 2880ZN1

MSRP:
$17.60 USD
(No reviews yet) Write a Review
2880ZN1

Glass Shelf Support - 2880ZN1

MSRP:
$17.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Load capacity (center of glass) 5 kg (11 lbs)/pair with shelf support distance max. 300 mm, glass depth max. 300 mm
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
20
Load Capacity (lbs/pr)
44
Max. Panel Depth (mm)
300
Max. Panel Depth (in)
11.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products