4805ZN5

Glass Clamp (Chrome) - 4805ZN5

MSRP:
$58.40 USD
(No reviews yet) Write a Review
4805ZN5

Glass Clamp (Chrome) - 4805ZN5

MSRP:
$58.40 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Glass clamp for flat surface
  • Optional Parts: 4820VA (Safety Pin), 4849VA (Safety Plate)
  • See page 466 for load capacity
  • Tempered Glass Recommended.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
289
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
55
Width of Item (in)
2.1875
Vertical Load Capacity (kg/4 ea)
101
Vertical Load Capacity (lbs/4 ea)
224
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Glass Clamp(Mattee Chrome)  - 4860ZN1

$70.20
Glass Clamp (Mattee Chrome)  - 4846ZN1

$37.30