SCR3-15-80B

Full Extension Mini Slide Stainless Steel 3-1/8" 22 Lbs/Pr - SCR3-15-80B

MSRP:
$19.80 USD
(No reviews yet) Write a Review
SCR3-15-80B

Full Extension Mini Slide Stainless Steel 3-1/8" 22 Lbs/Pr - SCR3-15-80B

MSRP:
$19.80 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Full extension
  • High precision design
  • Thin profile for various applications
  • Types with slide length 80 mm have no holes marked with(*)
Product Specifications
Material
STAINLESS STEEL
Finish
STAINLESS STEEL
Weight of Item (g)
36
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.15
Length or Depth of Item when open (mm)
177
Length or Depth of Item when open (in)
6.969
Height of Item (mm)
15.5
Height of Item (in)
0.61
Width of Item (mm)
9.7
Width of Item (in)
0.382
Load Capacity (kg/pr)
10
Load Capacity (lbs/pr)
22
Slide Length (mm)
800
Slide Length (in)
31.5
Travel Length (mm)
97
Travel Length (in)
3.8125
Profile Width (mm)
9.7
Profile Width (in)
0.375
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side Mount
Extension Type
Full Extension mini slide
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6mm low head screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Full Extension Mini Slide  Stainless Steel 3-1/8" 22 Lbs/Pr  - SCR3-15-80A

$18.60
Fully Stainless Steel Mini Guide (Full Extension)  - SCR3-15S-80B

$22.80
Full Extension Mini Slide  Stainless Steel 3-15/16" 24.2 Lbs/Pr  - SCR3-15-100B

$17.00
Full Extension Mini Slide  Stainless Steel 3-15/16" 24.2 Lbs/Pr  - SCR3-15-100A

$18.20
Full Extension Mini Slide  Stainless Steel 5-7/8" 26.4 Lbs/Pr  - SCR3-15-150A

$25.20