J95-24/25T-NI

Free Swinging Cabinet Hinge - J95-24/25T-NI

MSRP:
$35.70 USD
(No reviews yet) Write a Review
J95-24/25T-NI

Free Swinging Cabinet Hinge - J95-24/25T-NI

MSRP:
$35.70 USD
(No reviews yet) Write a Review
Product Description
  • Heavy duty concealed hinge eliminates the need to use 5 or more standard euro hinges in cabinets or furniture. This reduces installation cost and time, and provides a better overall aesthetic.
  • 2 hinges hold 55 lbs (25 kg) and 3 hinges hold up to 88 lbs (40 kg). Because of the high load capacity, short and wide panels can easily be supported.
  • Clip-on type for easy installation, and 3-way adjustability with door installed.
  • Ideal for wide, heavy custom door applications such as large cabinets and furniture, glass display cases, or enclosures.
  • Options available for 1? overlay, 5/8? overlay, and inset panels in nickel or black nickel finishes.
  •  WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Nickel
Weight of Item (g)
131
Length or Depth of Item when closed (mm)
99
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
40
Load Capacity (lbs/3 ea)
88
Cup Bore Diameter (mm)
40
Cup Bore Diameter (in)
1.5625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
800
Min. Door Width (in)
31.496062992126
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
25
Max. Overlay (in)
1
Min. Overlay (mm)
20
Min. Overlay (in)
0.8125
Closing Type
Free swinging
Clip-on
Y
Holes
2
Adjustable
Y
Max. Opening Angle (?)
93
Max. Opening Angle (degree)
93
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 Flathead self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Free Swinging Cabinet Hinge - J95-24/16T-NI

$37.50
Heavy Duty Concealed Cabinet Hinge - J95-C24/25T-NI

$35.70
Heavy Duty Concealed Cabinet Hinge (Inset) - J95-24/0T-NI

$41.00
Heavy Duty Concealed Cabinet Hinge (1" Overlay, Black Nickel) - J95-24/25T-BN

$48.20
Heavy Duty Concealed Cabinet Hinge (Inset) - J95-C24/0T-NI

$41.00