Product Description
- Folding handle provides ample grabbing room under the handle for gloved hands.
Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.472
Height of Item (mm)
91
Height of Item (in)
3.583
Width of Item (mm)
90
Width of Item (in)
3.543
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files