Product Description
- Folding handle provides ample grabbing room under the handle for gloved hands.
Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
104
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.433
Height of Item (mm)
80
Height of Item (in)
3.15
Width of Item (mm)
83
Width of Item (in)
3.268
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm or #9 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files