Product Description
- Folding handle provides ample grabbing room under the handle for gloved hands.
Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
210
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.551
Height of Item (mm)
105
Height of Item (in)
4.134
Width of Item (mm)
102
Width of Item (in)
4.016
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5.5 mm or #11 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files