Product Description
- Soft closing function automatically closes the hook gradually after items on hook are removed
- The tip of the hook has a grip for easy opening
- Streamlined design with minimum protrusion when the hook is closed
- Made with flame-retardant grade plastic (UL94V-0 compliant)
- Also available in special colours. Contact us for details
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (PC)
Finish
Partial Blast, Gray
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
17.4
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
54.4
Height of Item (in)
2.1875
Width of Item (mm)
23.9
Width of Item (in)
1
Load Capacity (kg)
7.65
Load Capacity (lbs)
0.301181102362205
Soft Closing
Y
Multi-Prong Hook
N
Undermount Hook
N
Front Mount Screw Installation
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files