Product Description
- Door will be latched when closed
- Pull paddle handle to open
- Non-Handed: Can be installed on left or right side
- Designed for panel thickness Max. 1.6 mm
- Easy installation
- Insert the latch body through cutout section and simply screw-on the back plate
- UL-94 VO rated flame retardant material
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
58
Width of Item (in)
2.3125
Max. Door Thickness (mm)
1.6
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
1
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files