Product Description
- Top Cover Track
- Covers the screw heads
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
227
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
1820
Width of Item (in)
71.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2