Product Description
- Corner plate to cover the edge of aluminum panel
- Screws not included
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
3000
Length or Depth of Item when closed (in)
118.125
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
22.2
Width of Item (in)
0.875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2