Product Description
- Bottom Track
- Screw hole pitch 300 mm
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
1820
Width of Item (in)
71.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2