Product Description
- Female masonry anchor for PC-F1A
- Enables efficient and secure mounting into drywall, concrete, brick, or block walls
- Allows transverse adjustment on uneven substrates to create a level-mounting surface
WARNING: This product can expose you to chemicals including styrene, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
5.2
Length or Depth of Item when closed (mm)
17.3
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
27.5
Width of Item (in)
1.125
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Self tapping / press fit with mallet
For Drywall
Y
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files