Product Description
- Works with NSDX/SDS Series on face frame cabinets
- Sold per piece
- Please specify the quantity of brackets necessary when ordering: 1 bracket is needed for each stay.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
49
Height of Item (in)
1.9375
Width of Item (mm)
15
Width of Item (in)
0.625
For use with
NSDX/SDS Series on face frame cabinets
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 18 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files