Product Description
- Made with Sugatsune's premium ZweiL finish of alternating mirror and satin bevels.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
360
Length or Depth of Item when open (mm)
72
Length or Depth of Item when open (in)
2.835
Height of Item (mm)
56
Height of Item (in)
2.205
Width of Item (mm)
56
Width of Item (in)
2.205
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw, Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files