Product Description
- Made with Sugatsune's premium ZweiL finish of alternating mirror and satin bevels.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
381
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
48
Width of Item (in)
1.89
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
See Fastener Type.
Fasteners Type
Set Screw,Hex Bolt, Carriage Bolt M8 x 50, Concrete Anchor M8 size hole
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files