Door Hardware and Systems

Door hardware is an integral component of any building. It determines the cost of owning your doors and your user experience. Therefore, you must consider the quality and type of hardware you choose as early as the design phase. For modern options like sliding doors, ensure the hardware is readily available and easily replaceable. That will make repairs and retrofit decisions more straightforward to make in the future.

Certified Load Capacity
Ships in 24 Hours
Meets ANSI Standards

Subcategories

Need Help Choosing?

Talk to an Expert

Our Door Systems


Sugatsune is a pioneer in soft-close technology, with a range of door hardware systems and hinges designed to prevent slamming. Known as Lapcon®, our soft-close technologies are notable among architects and designers for their luxurious feel and anti-slamming functionality. 

Explore our entire collection of concealed hinges, lift-off hinges, sliding and folding door systems, door stoppers, handles and latches, and other industrial and architectural hardware for any project.

Convenient and Satisfying Functionality


A key consideration in selecting hardware is how often a door is used. Busier paths require sturdier door hardware than less busy ones. In addition, you must consider the performance requirements of the entrance you’re building. As you know, getting the right Sliding Door Hardware components can be challenging, given the many choices that exist in the market. That’s why Sugatsune’s industrial hardware specialists are available to discuss your requirements so you can find the best solution for your project. We manufacture a vast door hardware and systems line-up, from hidden doors and double-action spring hinges to door stops and dampening systems. The best part is all these accessories and architectural hardware are stocked here in the U.S. That ensures fast delivery times once you order. 

For pocket, folding, and sliding door systems, you want hardware that allows the door to glide smoothly and is easy to repair, should need be. Sugatsune’s LAMP® branded FD80H Series of pocket door hardware offers just this. Unlike other systems, it does not require you to rip open the pocket door wall to adjust the hardware or change out the door. The FD80 pocket door system is cycle tested to 200,000 cycles and features soft-closing and soft-opening dampers for an upscale performance. Sugatsune also has a variety of other pocket and folding door systems that offer convenience, functionality, and aesthetics.

Soft-Close Door Hardware, Handles, and Hinges


Our Lapcon® patented soft-close technology helps you eliminate slamming from each door in your space. That keeps kids safe on your property and ensures your sliding door hardware stays new and scratch-free for a long time. While some dampers make doors more challenging to open, our Lapcon system ensures that even children can smoothly open cabinets and heavy doors. This focus on gentle, effortless movement underscores our design-centric approach to hardware, hinges, and lid supports. 

A little appreciated element of handles and hinges is how much they contribute to the visual appeal of your finished work. For instance, our concealed door hinges give you a continuous, aesthetic look that minimizes visual clutter around your rooms. Besides, these hinges are highly functional and can hold up to 275 pounds of door weight. Also, all of our HES Series hinges are 3-way adjustable, allowing them to be adjusted vertically and horizontally and for depth after installation, ensuring a perfect reveal. They also come in smaller sizes that fit perfectly in doors as slim as 23 mm thick. This expands the architectural design possibilities, reducing the hardware size restrictions, especially for tight spaces. 

The availability of our handles and other sliding door hardware in different designs and colors further allows you to complement your space’s other architectural features easily.

Durable and Quality Hardware


As an architect or designer, you want to procure quality door hardware and systems that can withstand environmental conditions and regular use. Most projects must undergo a defects notification period (DNP), within which the contractor is liable for any emerging snags. Sugatsune’s door accessories are engineered from high-quality materials, ensuring smooth performance and durability. Also, we offer marine-grade stainless steel sliding door hardware suitable for use in corrosion-prone environments. Our products will outlast the DNP and serve your clients for extended periods. 

One measure of quality in the engineering and construction market is certification. Sugatsune is AS9120 B ISO9001: 2015 certified. This designation demonstrates our capacity to consistently develop quality products that meet customer and relevant regulatory and statutory requirements. Choosing our accessories and sliding door hardware guarantees clients reduced ownership costs in the long run. 

Meet All Industry Standards and Regulations


Sugatsune is an industry authority on ISO compliance and other professional accreditations. Our team will ensure you get products with the exact ratings and specifications required to comply with your sector requirements. For instance, if your sliding doors are fire-rated, our specialists will help you select sliding door hardware with matching fire ratings to uphold your structure’s overall fire resistance.

Also, CAD and Revit files are available for some of our door hardware systems, and our 3-part spec will soon be available, making the design and specification process more accessible for designers. With the 3-part spec, architects and engineers will have a complete product line guide, making choosing the proper sliding door hardware and other accessories easier. Besides, as you know, specifications are a critical communication tool among architects, engineers, contractors, and other project stakeholders. Providing precise specs will contribute immensely to improving projects' overall quality, safety, and integrity.

Get Your Desired Door Hardware & Systems 


Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right and unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes exceptional products to deliver convenience and satisfaction to people.

Explore our full line of over 6,000 products in the United States, including sliding door hardware and accessories, by visiting our digital resources, featuring extensive product literature and downloadable CAD files. You may also contact our experts to find solutions to your creative challenges.

Frequently Asked Questions

How does Sugatsune’s soft-close technology improve door functionality and lifespan?

Our patented Lapcon® soft-close technology uses an advanced fluid-damping system that slows down the door just before it fully closes. No more slamming noises or pinched fingers and best of all, ensures the door’s closure with a controlled speed. This prevents impact damage that typically shortens door and frame lifespan, especially in high-traffic areas.

Originally designed to eliminate slamming of toilet seats, the line-up of Lapcon® products expanded under our “Quiet Home” concept to provide convenience and safety throughout the home.

What advantages do lift-off hinges provide in architectural and industrial applications?

Our lift-off hinges offer significant benefits for spaces requiring occasional reconfiguration or maintenance accessibility. Unlike conventional hinges, lift-off designs allow complete door removal without tools, significantly reducing maintenance time in commercial and industrial settings. The engineering advantage comes from our precision-machined pin and barrel system, which maintains stability while allowing vertical separation when needed. People particularly value these hinges in commercial environments, in manufacturing facilities ,or on specialty equipment where routine access is essential.

For designers concerned with aesthetics and functionality, our lift-off hinges are available in varying designs and capacities with finishes that will complement your aesthetic goals. At the same time, ensure doors rehang at the same position to perform at your desired specifications. Many of our lift-off hinges are crafted in 304 Stainless Steel which provides exceptional durability even in corrosive environments.

How do I find the right door system for my project?

We offer a wide range of tools from detailed catalog specifications, CAD and Revit files as well as CSI 3-part specifications which will make specifying more convenient. Best of all, you can call 800-562-5267 between 7AM and 7PM CST to talk with a live technical expert who can review your project and ensure that you get the system that will work best for your application. No hassling with automated menu options!

Ready To Take Your Project to the Next Level?