Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
1945
Height of Item (in)
76.625
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
1920
CC Length (in)
75.5625
Bar Diameter (mm)
40 X 25
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2