Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
11500
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
1625
Height of Item (in)
64
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
1600
CC Length (in)
63
Bar Diameter (mm)
40 X 25
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant