Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
9000
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
1305
Height of Item (in)
51.4375
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
1280
CC Length (in)
50.375
Bar Diameter (mm)
40 X 25
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant