Product Description
- Ideal for doors which need to be compressed
- Horizontally adjustable for better compression
- Holds doors at 60° and 120°
- Max. Open: 152°
- Plastic washer provides smooth movement
- Recommended door specification: Width: 600~900 mm (24~36")
- Height: 900~1200 mm (36~48")
- Weight: maximum 40 kg (88 lbs) for 2 hinges
- Retaining Force: 102 kgf·cm (88.5 lbs·in)
Product Specifications
Material
ZINC ALLOY
Finish
NICKEL
Weight of Item (g)
1600
Length or Depth of Item when closed (mm)
128.6
Length or Depth of Item when closed (in)
5.063
Height of Item (mm)
128.6
Height of Item (in)
5.063
Width of Item (mm)
33
Width of Item (in)
1.299
Max. Panel Height (mm)
1200
Max. Panel Height (in)
47.25
Max. Panel Width (mm)
900
Max. Panel Width (in)
35.4375
Max. Panel Weight (kg)
40
Max. Panel Weight (lbs)
88
Detent Angle (degree)
.12
Detent Holding Force (kgf-cm)
102
Detent Holding Force (lbs-in)
88.5
Knuckles
5
Adjustable
Y
Max. Opening Angle (?)
152
Max. Opening Angle (degree)
152
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files