Product Description
- Non handed
- Slim design suitable for various inset and overlay door installations
- Adjustable strike plate
- For wood doors
- Can be used on doors up to 15.4 lbs (7 kg)
WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.go
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov
WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyacetal, PBT
Finish
Dark Gray, Light Gray
Weight of Item (g)
66
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
98
Width of Item (in)
3.875
Max. Door Height (mm)
800
Max. Door Height (in)
31.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Weight (kg)
7
Max. Door Weight (lbs)
15.4
Soft Closing
Y
Self-Closing
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 30, 4 x 16, 4 x 12
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N