Product Description
- Brass cylinder lock.
- Cylinder rotates for either drawer or cabinet door application.
- Cylinder Diameter: 18 mm (11/16")
- 156 key changes available
- Please specify keyed alike or differently when ordering.
- Master key NOT available.
- Keys can be shared with other 3300 series locks.
- 4 mm (5/32") plastic distance plate TSSP available for various door thickness. See below.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.575
Height of Item (mm)
45
Height of Item (in)
1.772
Width of Item (mm)
37
Width of Item (in)
1.457
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
N
Key Changes
156
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files