Product Description
Product Specifications
Material
Plastic (PVC)
Finish
White
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Length or Depth of Item when open (mm)
1820
Length or Depth of Item when open (in)
71.6875
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
6.8
Width of Item (in)
0.3125
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files