STF-A56AC

Corner Fastener - STF-A56AC

MSRP:
$26.00 USD
(No reviews yet) Write a Review
STF-A56AC

Corner Fastener - STF-A56AC

MSRP:
$26.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Latch mounts on corner to draw perpendicular surfaces together
  • Designed to allow front operation
  • Available in two different counterplate styles
  • Provides constant holding tension for secure latching
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
56
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
39
Width of Item (in)
1.5625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Compression Draw Latch  - STF-CP140

$40.00